Philips TrueSlim gen2, 26 W, L1200 mm, 3400 lm, 4000 K, DALI, UGR19, ELP3h

RC720S L1200 34S/840 MICB PSD ELP3 D1F

New

Product Description

L1200 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Power supply unit with DALI interface, 3400 lm, 26 W, 131 lm/W, 4000 K, 0.38;0.38, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible, Emergency lighting 3 hours duration Pro version

Order code: 910505106998
Full order code: 872110375238300

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC720S L1200 34S/840 MICB PSD ELP3 D1F txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505106998 en_AA pdf 291.3 kB

Brochures

Install instructions
RC720S TrueSlim gen2 installation instructions pdf 1.5 MB

Visuals

Product-Photographs-910505106998_EU
Multiple assets - Visuals
Product-Diagrams-910505106998_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC720S L1200 34S/840 MICB PSD ELP3 D1F IES
Revit file
RC720S L1200 34S/840 MICB PSD ELP3 D1F 910505106998 ZIP
Dialux
ULD File - RC720S L1200 34S/840 MICB PSD ELP3 D1F ULD
Relux
ROLF File - RC720S L1200 34S/840 MICB PSD ELP3 D1F ROLFZ
LDT
LDT File - RC720S L1200 34S/840 MICB PSD ELP3 D1F LDT

Other

Environmental product declaration
TrueSlim gen2 L1200 EPD pdf 586.8 kB