Philips TrueSlim gen2, 13 W, L600 mm, 1700 lm, 4000 K, DALI, UGR19, ELP3h
RC720S L600 17S/840 MICB PSD ELP3 D1F
New
Product Description
L600 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Power supply unit with DALI interface, 1700 lm, 13 W, 127 lm/W, 4000 K, 0.38;0.38, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible, Emergency lighting 3 hours duration Pro version
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Value ladder
- Performance
- Warranty period
- 5 years