Philips TrueSlim gen2, 26 W, L1200 mm, 3400 lm, 4000 K, Wireless, Interact Ready, UGR19, IA4
RC720S L1200 34S/840 MICB SIA IA4 D5C W3
New
Product Description
L1200 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Sensor ready driver Interact System ready, 3400 lm, 26 W, 131 lm/W, 4000 K, 0.38;0.38, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Value ladder
- Performance
- Warranty period
- 5 years