Philips TrueSlim gen2, 13 W, L600 mm, 1700 lm, 4000 K, Wireless, Interact Ready, UGR19, IA4
RC720S L600 17S/840 MICB SIA IA4 D5C W3
New
Product Description
L600 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Sensor ready driver Interact System ready, 1700 lm, 13 W, 129 lm/W, 4000 K, 0.38;0.38, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Value ladder
- Performance
- Warranty period
- 5 years