Philips CoreLine Panel gen6, 26 W, Module 625, VPC, 3600 lm, 4000 K
RC133V G6 36S/840 PSU W62L62 NOC
Product Description
Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Beam angle 120°, Opal, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years