Philips Ledinaire panel gen5

Proven quality. Effortless installation. Every time. Your dependable and affordable choice for every job

Products

RC065B G5 34S/840 PSU W60L60 NOC CFW ELR
RC065B G5 34S/840 PSU W60L60 NOC CFW ELR
911401871388
RC065B G5 34S/840 PSU W60L60 NOC CFW 2
RC065B G5 34S/840 PSU W60L60 NOC CFW 2
911401873885
RC065B G5 34S/840 PSU W60L60 NOC CFW 2CL
RC065B G5 34S/840 PSU W60L60 NOC CFW 2CL
911401874085
RC065B G5 34S/840 PSU W60L60 OC CFW 2 CL
RC065B G5 34S/840 PSU W60L60 OC CFW 2 CL
911401874185
RC065B G5 34S/840 PSU W60L60 OC CFW
RC065B G5 34S/840 PSU W60L60 OC CFW
911401875185
RC065B G5 34S/840 PSU W60L60 OC SC
RC065B G5 34S/840 PSU W60L60 OC SC
911401875285

Product family information

Description

The Philips Ledinaire panel Gen5 (RC065B/RC066B) range features a selection of popular off-the-shelf LED luminaires that offer Philips high quality at a competitive price. Reliable, energy-efficient and affordable, this latest generation of 600 x 600 mm, 620 x 620 mm, 300 x 1200 mm, and 600 x 1200 Ledinaire LED panel lights are designed for diffuse, comfortable lighting in a wide range of general lighting applications. Our range of Ledinaire panels lighting is also available with accessories for easy installation on different types of ceilings—just what you need.

Benefits

  • No risks, trusted performance

  • Good quality, easy to use

Features

  • 3400 lm/ 3600 lm / 4100 lm: L80 at 50K hrs, L70 75K hrs and 3-year warranty

  • IP20/IP40

Applications

  • Offices
  • Healthcare
  • Education
  • Municipal buildings
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire panel gen5 en_AA pdf 1.8 MB
Additional literature
Ledinaire Product Family Video mp4 file EN zip 5.8 MB
Additional literature
Signify jpg 1.3 MB
Install instructions
Ledinaire panel G5 Mounting Instructions Connector pdf 3.9 MB
Install instructions
Ledinaire panel G5 Mounting Instructions FlyWire pdf 2.2 MB
EcoDesign document
EcoDesign pdf 12.2 MB
EcoDesign document
EcoDesign pdf 7.6 MB

Visuals

Family-Photographs-Ledinaire panel gen5
Multiple assets - Visuals
Video
Philips Ledinaire Family Range video Q12019 global EN mp4 63.5 MB
Video
Installation video for Philips Ledinaire Panel mp4 100.5 MB

Photometry and Lighting design

Family-IES-Ledinaire panel gen5
Multiple assets - Software Plugins