Philips Ledinaire panel gen5, 28 W, 600x600mm, VPC, 3400 lm, 4000 K, UGR19, Wire, EL-ready

RC065B G5 34S/840 PSU W60L60 OC CFW ELR

Product Description

600x600mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Lay-in mounting, Power supply unit (On/Off), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.380,0.380)SDCM<5, UGR19, Symmetrical, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class II, 2×0.75mm², Flying leads/wires, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401871288
Full order code: 872110334577699

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401871288 en_AA pdf 1.1 MB

Brochures

Install instructions
Ledinaire panel Installation instruction RC065 W60L60 ELR IK03 pdf 2.2 MB

Visuals

Product-Photographs-911401871288_EU
Multiple assets - Visuals
Product-Diagrams-911401871288_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC065B G5 34S/840 PSU W60L60 OC CFW ELR IES 78.7 kB