Global - English

Philips GreenSpace Evo Projector, 28 W, 4000 lm, PremiumWhite, 4000 K, CRI>90, Wide beam, Gray

ST333T 39S/PW940 PSU WB GR482

Product Description

Polycarbonate, Gray, Power supply unit (On/Off), 4000 lm, 28 W, 143 lm/W, PremiumWhite, 4000 K, (0.374,0.364), CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104612
Full order code: 872016959099100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104612 en_AA pdf 313.5 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104612_EU
Multiple assets - Visuals
Product-Diagrams-910505104612_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333T 39S/PW940 PSU WB GR482 IES
Revit file
Revit file - ST333TI - 910505104612 ZIP
Dialux
ULD File - ST333T 39S/PW940 PSU WB GR482 ULD
Relux
ROLF File - ST333T 39S/PW940 PSU WB GR482 ROLFZ
LDT
LDT File - ST333T 39S/PW940 PSU WB GR482 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB