Philips OneEase BN510C, 132 W, 24000 lm, 4000 K, CRI>80, Wireless, Clear, IP23
BN510C 240S/840 HE SIA L2200 NB IA4 PI5
New
Product Description
Aluminum, Aluminum, Sensor ready driver Interact System ready, 24000 lm, 132 W, 182 lm/W, 4000 K, 0,38, CRI>80, Narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole, SC | Safety cable
Specifications
- Lamp family code
- 200S [LED module, system flux 20000 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Value ladder
- Specification
- Warranty period
- 5 years