Philips OneEase BN510C, High efficiency, 57 W, 16000 lm, 4000 K, CRI>80, Clear, IP23
BN510C 160S/840 HE DIA L1500 NB PI7 TW3
New
Product Description
Aluminum, Aluminum, Dali dimming Interact System ready, 16000 lm, 57 W, 182 lm/W, 4000 K, 0,38, CRI>80, Narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 7-pole, SC | Safety cable
Specifications
- Lamp family code
- 160S [LED module, system flux 16000 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Value ladder
- Specification
- Warranty period
- 5 years