Global - English

Philips OneEase BN510C, 67 W, 10500 lm, 4000 K, CRI>80, Wireless, Clear

BN510C 105S/840 SIA L1500 WB IA4 PI5 TW3

New

Product Description

Aluminum, Aluminum, Sensor ready driver Interact System ready, 10500 lm, 67 W, 156 lm/W, 4000 K, 0,38, CRI>80, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole, SC | Safety cable

Order code: 910925871896
Full order code: 872110345910700

Specifications

Lamp family code
105S [LED module, system flux 10500 lm]
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871896 en_AA pdf 454.2 kB

Brochures

Install instructions
BN510C OneEase mounting instructions pdf 2.0 MB

Visuals

Product-Photographs-910925871896_EU
Multiple assets - Visuals
Product-Diagrams-910925871896_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN510C 105S/840 SIA L1500 WB IA4 PI5 TW3 IES
Revit file
BN510C 105S/840 SIA L1500 WB IA4 PI5 TW3 910925871896 ZIP
Dialux
ULD File - BN510C 105S/840 SIA L1500 WB IA4 PI5 TW3 ULD
Relux
ROLF File - BN510C 105S/840 SIA L1500 WB IA4 PI5 TW3 ROLFZ
LDT
LDT File - BN510C 105S/840 SIA L1500 WB IA4 PI5 TW3 LDT

Other

Environmental product declaration
BN510C OneEase L1500 EPD pdf 1.6 MB