Quartz metal halide lamps with opalized outer bulb
High safety and comfort level, maintained over life
Minimal maintenance cost
Ovoid, internally white coated outer bulb
Unique 3-band technology resulting in high luminous efficacy, both initially and over long lifetime
Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)
The luminaire must be able to contain hot lamp parts if the lamp ruptures