Philips High Output T8

Environmentally Responsible Lamps

Products

Product family information

Description

Philips leads the industry with the lowest level mercury technology. Reducing the mercury level (source reduction) during the manufacturing phase is essential to creating products that are less harmful to the environment.

Benefits

  • High light output.

  • Energy efficient alternative to T12 HO lamps.

Features

  • Available in 44, 55, and 65 watts, 3000, 3500, and 4100 color temperatures.

Applications

  • Ideal for outdoor, cooler applications.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet High Output T8 en_AA pdf 174.5 kB

Visuals

Family-Photographs-High Output T8
Multiple assets - Visuals