Your instant upgrade for a pleasant space 

NatureConnect skylight now available

NatureConnect skylights are indistinguishable from a real window by providing a daylight effect and a view to the sky, increasing the feeling of spaciousness.

 

The blue sky mimics daylight by using light recipes with high melanopic levels, elevating performances of people, and, at the same time, it offers functional lighting.

NatureConnect brings daylight into hospitality

Product highlights

Holiday Inn Gare de Lyon Hotel, Paris, France
Your cost-effective daylight experience in the perfect retrofit solution
 
Best retrofit daylight experience, placed in the grid with easy installation and realizing a wow(!) effect with the perfect illusion of a view to the sky. In combination with the NatureConnect scene set, the light output is changing from a cooler, energizing scene to a warmer, relax mode, depending on the time of the day.
 
 

All-in-one with functional lighting

 

Replace existing luminaires with the NatureConnect skylight to transform windowless rooms while still benefiting from functional lighting that complies with lighting standards (UGR19).

Fitz-Roy Hotel, Val Thorens, France
Grieghallen, Bergen, Norway

Blue sky for energy

 

It's often questioned if NatureConnect can be used as a replacement for real daylight, the answer is described in the white paper here. 

Segments and applications

 

Dark spaces are typically avoided by people. The daylight feeling of NatureConnect skylight makes dark areas more spacious and users feel more comfortable. It can add value across multiple segments and applications – check out the NatureConnect by Signify Global Lookbook here, and YouTube playlist here to discover more.

Conference halls and rooms

Offices

Many meeting rooms in offices lack daylight, impacting the daily performance of employees.
 

NatureConnect skylight turns dark areas into engaging and productive workspaces instantly.

 

Learn more

Gyms

Healthcare

In healthcare facilities people spend long hours indoors leading to limited exposure to natural light.

 

NatureConnect skylight creates a supportive and pleasant environment for both patients and the staff.

 

Learn more

Hospitality

Hospitality

Conference rooms, gyms and wellness salons in hospitality premises are usually in the basement, therefore they are windowless and dark spaces.

 

NatureConnect skylight realizes instantly more sellable and inspirational spaces.

 

Learn more

Showrooms

Education

Lecture rooms are often without windows while in these spaces it's important to stay focused. 

 

NatureConnect skylight energizes students and teachers.

Product information

NatureConnect leads to higher alertness and vitality
Key specifications
 
  • Easy to install - Fit in the grid 
  • Grid: 60 cm x 60 cm and 62,5 cm x 62,5 cm 
  • Suspended for open ceilings
  • 7,1 kg (driver included)
  • IP 44 bottom, IP 40 top
  • Lighting scenes: Day rhythm, Relax and Energize
  • CRI90
  • UGR19 on default startup output
  • Lumen output max. 6600 lumen and 75 W
  • Default start-up output at 5100 lumen and 55 W

Mounting accessories

 

  • Plaster ceiling set
  • Suspension set 
NatureConnect leads to higher occupancy

Control options for NatureConnect skylight

NatureConnect brings daylight into hospitality

Pick & Mix with NatureConnect scene set

 

  • Aligns lighting scenes during the day of NatureConnect and TW luminaires for the best immersive experience
  • 1 scene set per area with a maximum of 64 DALI drivers
  • Comprises of NatureConnect link, switch, SC200 sensor and mounting holders in one set

Interested in bringing natural light indoors?