UrbanFlex Smart Lighting for Mushrif Park Cycling Track, Dubai
UrbanFlex Smart Lighting for Mushrif Park Cycling Track, Dubai

UrbanFlex Smart Lighting for Mushrif Park Cycling Track, Dubai

Safe, Sustainable Cycling Track Lighting in Mushrif Park, Dubai

Dubai, UAE

In the heart of Dubai, Mushrif Park protects an old Ghaf forest. Its premium cycling track needed lighting that keeps riders safe, saves energy and protects nature.

Customer Challenge

Lighting the cycling track for rider safety without disturbing the Ghaf forest ecosystem, all while minimizing energy consumption requiring a carefully balanced, and sustainable environment.

Solution

Signify deployed 300 UrbanFlex luminaires built with smart sensors that detect motion in real time activating light only where it is needed, exactly when it is needed. Each luminaire delivers, high efficacy of up to 160lm/w and features a Signify service tag for fast QR based maintenance. The installation cuts energy use by over 80% while advancing Dubai’s 2040 Urban Master Plan.

Credits

Consultant : RTC Road & Traffic Engineering LLC
Contractor : Wade Adams Contracting LLC
Project Manager : Firas Abu Saleem, Signify
Product Manager : Wasim Chakhachirou, Signify.

Discover other case studies

Equinox

Equinox Growers has transformed leafy greens production with Philips LED Toplighting Force, achieving superior quality, consistency, and efficiency while delivering fresh, high-quality greens year-round.

Deliflor

Deliflor Hoogveld boosts cutting quality and consistency with Philips LED lighting, achieving faster growth and improved sustainability.

Gourmet mokai

LED allows predictable Campari production year-round at Gourmet Mokai New Zealand. Check how Philips lighting helps them gain more control over the growing climate.

Bustanica

Bustanica, large-scale vertical farm in Dubai is using Philips LED lighting to produce over 1M kg of leafy greens sustainably in desert conditions.

GrowWise smart spectrum: saving energy or boosting crop growth

Discover how Botany Group and Wim Peters Kwekerijen use GrowWise smart spectrum to automatically optimize light spectra to reduce energy consumption, and improve crop performance based on real-time sunlight conditions.

Starting a project?

Starting a project?

We’d love to hear from you.