Brochure
Gardco SolarForm Gen 3 Brochure
pdf 3.2 MB
Product family information
SolarForm Gen 3 Hybrid is an integrated solar lighting solution designed to provide high-quality illumination and reliable performance. It features an LED light integrated with a solar photovoltaic panel, a battery, and a smart controller, simplifying specification, sales, installation, configuration, and maintenance processes. Equipped with field-configurable operating profiles tailored to night activities and expected solar energy available. This solution offers a reliable lighting option for areas where electricity is not reliable or costly. The system operates primarily on solar power and battery, seamlessly switching to the grid when solar irradiance or battery capacity is insufficient, ensuring uninterrupted illumination throughout the night.
Benefits
Cost and energy-efficient
Always-ON feature for street security
Sturdy construction for long life
Environmentally friendly
Programmable dimming profiles for maximum flexibility
Easy installation and cost saving
Features
Up to 9,000 lumens output
MPPT and charge controller for maximum efficiency
High efficiency, integrated mono-crystalline PV panel
Bluetooth module for easy monitoring and configuration from bottom of pole via Service Tag app
Replaceable spare parts for maintenance via Service Tag app
Tool-less opening of top housing via clips for easy access to components
Two mounting options, post-top and side entry via same spigot
Optional multi-sensor for light on demand and forward triggering
Optional Top-up vertical PV panel to increase the power generation without replacing the whole unit
Replaceable Lithium Iron Phosphate battery for long life and hassle free operations
Specially designed pole mounting bracket with adjustable tilt angles of 0 to 15 degrees, which can also be used in post top & lateral mounting positions
Grid-assisted for reliable lighting in all conditions