Gardco SolarForm Gen 3 Off-Grid is an integrated solar lighting solution designed to provide high-quality illumination and reliable performance in remote or power-scarce environments or when trenching is not possible. It features an LED light integrated with a solar photovoltaic panel and a robust battery storage system, managed by a smart controller to maximize efficiency. This system is engineered to ensure continuous illumination solely based on solar power, tailored to local solar conditions and night-time activities. It includes enhanced battery capacity to maintain consistent lighting throughout the night, eliminating any dependency on grid connectivity. This makes it ideal for areas where grid electricity is unavailable, unreliable, or costly.
Benefits
Brings light to areas without access to electric grid
Preserves landscape as no trenching for cabling required
Sturdy construction for long life
Saves energy
Environmentally friendly
Programmable dimming profiles for maximum flexibility
Easy installation and cost saving
Features
Up to 9,000 lumens output
MPPT and charge controller for maximum efficiency
High efficiency, integrated mono-crystalline PV panel
Bluetooth module for easy monitoring and configuration from bottom of pole via Service Tag app
Replaceable spare parts for maintenance via Service Tag app
Tool-less opening of top housing via clips for easy access to components
Two mounting options, post-top and side entry via same spigot
Optional multi-sensor for light on demand and forward triggering
Optional Top-up vertical PV panel to increase the power generation without replacing the whole unit
Replaceable Lithium Iron Phosphate battery for long life and hassle free operations
Specially designed pole mounting bracket with adjustable tilt angles of 0 to 15 degrees, which can also be used in post top & lateral mounting positions
Advanced RTE (run time extension) technology for run time maximization