Gardco SolarForm Gen2 off-grid luminaire is an advanced all in one integrated cost-effective solar solution with a high quality of light and reliable performance consisting of a LED light with a solar photovoltaic panel, a battery, and a BLE programmable controller, making it easy to specify, sell, install and maintain. It can be be programmed before or after installation with the desired dimming profile using an app giving you the flexibility to set and update the dimming profiles easily according to the seasons or changing requirements. Adapted to night activities and expected solar energy performance ready to be turned-on for customers to have a lighting solution in areas where electricity is not available (inc. temporary), and/or more expensive.
Benefits
Brings light to areas without access to electric grid
Preserves landscape as no trenching for cabling required
Sturdy construction for long life
Saves energy
Environment friendly
Programmable dimming profiles through BLE for maximum flexibility
Features
High luminous efficacy above 175 lm/Watt to maximize battery performance
MPPT and charge controller for maximum efficiency
Specially designed pole mounting bracket with adjustable tilt angles of 0 to 15 degrees, which can also be used in post top & lateral mounting positions
Replaceable Lithium Iron Phosphate battery for long life and hassle free operations
Pressure die-cast aluminum housing for sturdiness and excellent heat dissipation
PIR sensor, BLE controller and advanced RTE (run time extension) technology for run time maximization
Self diagnostic feature along with battery charging, discharging & cut-off LED Indicators