• Pole height
    • Material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Gardco SRA Straight Round Aluminum pole consists of a one-piece extruded aluminum 6000 series shaft mounted to a cast aluminum, hinged, or steel tenon base. The poles are finished with an electrostatically applied, thermally cured polyester powder coat. All poles include base cover, hand hole, ground lug and top cap. Anchor bolts are ordered as a separate accessory.

        Benefits

        Proven compatibility with Gardco luminaires with simple specification
        Multi-stage immersion process cleans, rinses, and prepares the metal surface for painting to protect against corrosion and promote paint adhesion
        Stainless steel hardware is covered with a chemical bonded Ceramic coating to reduce corrosion between dissimilar metals and improve maintenance
        Built to withstand harsh environmental conditions
        Optimal strength and durability
        Covered by a 5-year structural and finish warranty
        The optional Steel Tenon Base provides the strength of steel poles with the flexibility and benefit of Aluminum poles.

        Features

        4", and 5" round poles

        Applications

        Road and Street
        Retail
        General Purpose
        Parking
        Office
        • Add product
           
        • Add product
           
        • Add product
           
        Add product