Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
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
        For Basic 1-circuit track only. Includes 15-foot, 2-conductor cord and plug set with in-line switch. Capacity 7 amps at 120V. Not UL Listed.

        Benefits

        Variety of mounting patterns, surface or stems
        "U" shaped conductor provides realiable contact with connectors
        Can be cut in the field

        Features

        Single circuit track with a capacity of 20 amps at 120V per branch circuit
        Available in 2',4',6', and 8' lengths

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product