You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    SilkSpace Duo

    SilkSpace Duo combines the glare control of the original with the Duo line's performance and value. Available in 3 aesthetics: the classic Edge, or the new Curve, & Flat.

    View all 260 products Ledalite
    SilkSpace Duo
    Ledalite
    Interact Ready Logo (Bluetooth)
    mesoOptics logo
    cETLus logo
    Color Rendering Icon
    Declare
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        SilkSpace Duo is a highly efficacious, fully luminous LED luminaire with brilliant AccuRender 90 CRI color rendering. It delivers pure white light—free of glare, color shifts, hot spots or striations. Specify SilkSpace Duo with the superior MesoOptics lens for reduced glare, or the value driven Silk lens. Customize your look with the classic SilkSpace look with the Edge center rail or try our the new Curve and Flat aesthetics.

        Benefits

        Flawless lens aperture free of dark spots, gradients, or artifacts
        Interact Ready
        Lutron Athena and Vive options
        CRI 90 Tunable White ready with Interact, Lutron, or 0-10V systems

        Features

        Patented MesoOptics nanotechnology provides a 3D batwing distribution delivering wider spacing and lower glare for superior application performance.
        Silk lens option for standard applications.
        3 Center Rail aesthetics to choose from: the classic Edge, and the new Curve, and Flat
        Available in 2'x2', 1'x4', and 2'x4' sizes.
        AccuRender high efficacy 90 CRI color rendering in 5 standard CCTs or 2-channel Tunable White.
        Low weight Architectural Recessed design at 11 lbs and 19 lbs typical for 2'x2' and 2'x4' sizes respectively.

        Applications

        Offices
        Education
        Retail
        Healthcare
        Commercial
        Airports
        • Add product
           
        • Add product
           
        • Add product
           
        Add product