• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The LBX LED linear suspended luminaires with optional LightBalance Optics provide the versatility required for a wide range of applications. Available in 5 different configurations, LBX is easy to install and can be mounted together in runs. Where precise control is required, LightBalance Optics put the light where it's needed. Choose between narrow, medium, wide, aisle, & double asymmetric distributions.

        Benefits

        Reduce energy related costs
        Excellent aesthetics and light distribution
        Ease of installation
        Ease of maintenance

        Features

        Delivers up to 150 LPW
        Two diffuse lens options
        Multiple light distributions
        Simple row mounting capability
        Standard 0-10V dimming

        Applications

        Food and Large Retailers
        Education
        Manufacturing
        Warehouses
        • Add product
           
        • Add product
           
        • Add product
           
        Add product