Rugged flexibility combined with incredible energy savings is probably the best way to describe this beautifully designed LED Dock Light. Incorporating a robust die cast exterior and utilizing naturally impact resistant LEDs, this dock light is designed to withstand the rigorous demands of shipping and receiving areas. With up to a 50,000 hour lamp life, maintenance and replacement costs are also drastically reduced.

        Benefits

        Low energy usage
        Flexible installation and usage
        Sturdy construction

        Features

        15W input
        Die cast housing
        Easily adjustable aiming arm

        Applications

        Manufacturing
        Industrial
        Warehouse
        • Add product
           
        • Add product
           
        • Add product
           
        Add product