The CHUPS-G2 series by Chloride is a high-performance single-phase mini inverter system designed to meet critical power requirements, offering a power range of 175VA/W to 1100VA/W. Engineered for reliability, this system is UL924 listed and compatible with LED, fluorescent, incandescent and halogen lamp loads, while providing a standard runtime of 90 minutes. Equipped with advanced features and configurable options, the CHUPS-G2 series supports multiple communication protocols, making it an ideal solution for a wide range of applications.
Benefits
Single Phase Mini Inverter
UL924 listed
175A/W to 1100VA/W
Provides 90 minutes of emergency AC power
Compatible with LED, fluorescent, incandescent and halogen lamp loads
Small footprint, wall mount units
PWM/MOSFET Technology provides pure sine wave power and 8 to 25ms transfer time
Maintenance free VRLA batteries
Self-diagnostics standard
Field selectable 120VAC or 277VAC input and output voltage
3-Year standard limited warranty includes all parts. Up to 10 years prorated warranty on batteries.
Features
90 Minutes of emergency run time with extended run time tables
UL924 listed
PWM/MOSFET Technology provides pure sine wave emergency power with a 8ms to 24ms nobreak transfer time
Single phase. uninterruptible power supply
Long-life, maintenance free Valve Regulated Lead Acid (VRLA) batteries