The CHT-U series by Chloride is a high-performance single-phase uninterruptible inverter system designed to meet critical power requirements, offering a power range of 1.5KVA/KW to 16.7KVA/KW. Engineered for reliability, this system is UL924 listed and compatible with all light sources, including LED loads, while providing a standard runtime of 90 minutes and a transfer time of 2ms. Equipped with advanced features and configurable options, the CHT-U series supports multiple communication protocols, making it an ideal solution for a wide range of applications.