You are now visiting the Signify website. A localized version is available for you.
Suggestions

    MCAG Series Chicago Approved Recessed Gimbal

    Adjustable with easy installation

    View all 2 products Chloride
    MCAG Series Chicago Approved Recessed Gimbal
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications MCAG Series Chicago Approved Recessed Gimbal - Spec Sheet PDF 192.2 kB
        Visuals

        Product family information

        The Chicago Approved MCAG is a recessed emergency lighting gimbal unit that features an adjustable, glare free halogen lamp. The unique mounting plate allows fast and easy installation.

        Benefits

        Easy installation
        Designed to be resistant to scratches and corrosion
        Optional custom finishes are complimentary to many different spaces

        Features

        Chicago Approved
        Unique mounting plate allows fast, easy installation
        White finish is standard with optional black and special color paint finishes available

        Applications

        Residential
        Light Commercial
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product