You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications (1000 Series) 5" Lytecaster Trims - Spec Sheets zip 6.7 MB
        • Specifications (1100 Series) 6.75" Lytecaster Trims - Spec Sheets zip 3.9 MB
        • Specifications (2000 Series) 3.75" Lytecaster Trims - Spec Sheets zip 3.0 MB
        • Specifications 1000IC IC Frame Lytecaster INC 5" - Spec Sheet PDF 120.9 kB
        • Specifications 1000ICV IC Low Voltage Frame Lytecaster INC 5" - Spec sheet PDF 110.4 kB
        • Specifications 1000P1 Performance Non-IC Frame Lytecaster INC 5" - Spec Sheet PDF 101.9 kB
        • Specifications 1000AICM AirSale IC Frame Lytecaster INC 5" - Spec Sheet PDF 133.2 kB
        • Specifications 1002 Lytecaster INC 5" - Spec Sheet PDF 98.7 kB
        • Specifications 1003R Non-IC Remodeler Lytecaster INC 5" - Spec Sheet PDF 63.8 kB
        • Specifications 1004IC Lytening INC 5" Downlighting - Spec Sheet PDF 132.6 kB
        • Specifications 1004SIC Lytening INC 5" Downlight - Spec Sheet PDF 145.8 kB
        • Specifications 1004SICR Lytening INC 5" Downlight - Spec Sheet PDF 184.7 kB
        • Specifications 1004ICR Lytening INC 5" Downlight - Spec Sheet PDF 156.8 kB
        • Specifications 1004ICX Lytening INC 5" Downlight - Spec Sheet PDF 157.3 kB
        • Specifications 1100AICM AirSeal IC Frame Lytecaster INC 6 3/4" - Spec Sheet pdf 296.7 kB
        • Specifications 1100DAICM Deep AirSeal IC Frame Lytecaster INC 6 3/4" - Spec Sheet pdf 173.2 kB
        • Specifications 1100DICM Deep IC Frame Lytecaster INC 6 3/4" - Spec Sheet pdf 136.0 kB
        • Specifications 1100IC IC Frame Lytecaster INC 6 3/4" - Spec Sheet pdf 157.2 kB
        • Specifications 1102P1 Standard Non-IC Frame Lytecaster INC 6 3/4" - Spec Sheet PDF 231.6 kB
        • Specifications 1103R Non-IC Remodeler Lytecaster INC 6 3/4" - Spec Sheet PDF 152.9 kB
        • Specifications 1103RS Non-IC Remodeler Lytecaster INC 7 1/8" Downlighting_choice_sheet_NA_en pdf 197.8 kB
        • Specifications 1104IC Lytecaster INC 6 3/4" Downlight - Spec Sheet pdf 190.0 kB
        • Specifications (1104ICX) Lytecaster INC 6 3/4" Downlight - Spec Sheet PDF 146.2 kB
        • Specifications 1104SIC Lytening INC 6 3/4" Downlight - Spec Sheet PDF 146.7 kB
        • Specifications 1104SICR Lytening INC 6 3/4" Downlight - Spec Sheet PDF 154.4 kB
        • Specifications 1104ICR Lytening INC 6 3/4" Downlight - Spec Sheet PDF 157.2 kB
        • Specifications 2000IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 106.3 kB
        • Specifications 2000LVE MR16 Standard Frame LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 178.9 kB
        • Specifications 2000LVRE1 MR16 Remodeler (electronic) LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 221.1 kB
        • Specifications 2000AIC AirSale IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 113.7 kB
        • Specifications 2000AICV MR16 AirSeal IC Frame LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 102.5 kB
        • Specifications 2000LV MR16 Standard Frame LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 186.0 kB
        • Specifications 2000LVNT MR16 Remote Transformer LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 224.0 kB
        • Specifications 2000LVR MR16 Remodeler LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 101.3 kB
        • Specifications 2000P1 Performance Non-IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 100.8 kB
        • Specifications 2002 Non-IC Frame Lytecaster INC 3 3/4" - Spec Sheet pdf 173.9 kB
        • Specifications 2002P1 Standard Non-IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 135.6 kB
        • Specifications 2003R Non-IC Remodeler Lytecaster INC 3 3/4" - Spec Sheet PDF 418.2 kB
        • Specifications 2006 MR16 Slot Trim LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 1.1 MB
        • Specifications 2022LV MR16 Eyeball Trim LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 117.9 kB
        • Specifications 2025WH MR16 Mini Swivel Trim LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 108.4 kB
        • Specifications 2026WH MR16 Shower Light Trim LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 141.7 kB
        • Specifications 2090LV MR16 Flush Glass Trim LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 249.4 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        For all Non-IC applications in both residential and commercial construction. Accepts all 1000's series trims. Rugged mounting system with 13" heavy-guage mounting bars that extend to 27". Integral cable clamps.

        Benefits

        Wide variety of frames to cover different applications
        Interchangable trims to cover desired lighting effect
        Designed for ease of installation

        Features

        Available in three well-scaled sizes: 3 3/4", 5", 6 3/4"
        Righting mounting frame does not flex, keeps reflector trim flush to the ceiling
        Rotatable mounting bars enables frame to mounted in tight conditions
        Allignment markings make it easy to keep a long run of downlights straight

        Applications

        Residential
        Hospitality
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product