You are now visiting the Signify website. A localized version is available for you.
Suggestions

    PureStyle Compact Powercore, IntelliHue

    Premium interior concealed compact linear luminaire with intelligent white and color light

    View all 4 products Color Kinetics
    PureStyle Compact Powercore, IntelliHue
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Innovative PureStyle Compact Powercore luminaires bring lighting professionals high output in a compact, easily concealed luminaire. PureStyle Compact delivers exceptionally high-quality light for a wide range of interior applications from cove to wall-washing to backlighting and beyond. Here are just some of the powerful advantages that PureStyle brings to lighting professionals and their clients.

        Benefits

        High CRI output and R9 values
        2000 K to 10,000 K color temperature range
        Compact and easy to install

        Features

        Unbeatable Performance—Major innovations, including a unique optical cluster, enable PureStyle Compact to deliver up to 96 CRI, lumen outputs of up to 480 lm, and color temperatures that range from 2000 K to 10000 K – delivering bright, smooth light.
        Innovative Design — With its compact size and color mixing directly out of the luminaire, PureStyle Compact can excel in areas where traditional linear luminaires are impractical. It’s available in 305 mm (1 ft) and 1219 mm (4 ft) plastic housings, in a standard wide beam (100° x 100°), with an optional beam narrowing accessory (60° x 90°). Interlocking connectors ensure end-to-end installation without visible light scalloping between luminaires – just pure, seamless light.
        Superior Color Consistency — Optibin, our proprietary binning optimization process, guarantees uniformity and consistency of hue across LEDs, luminaires, and manufacturing runs.
        White and Color Light — PureStyle Compact combines tunable white and dynamic color light in one innovative, high-performance luminaire that’s easy to install and control.
        High R9 Values — PureStyle Compact delivers R9 values that can reach up to 87.

        Applications

        Interior applications from cove to wall–washing to backlighting and beyond.
        • Add product
           
        • Add product
           
        • Add product
           
        Add product