Pakistan - English

Signify CityClassic gen2

CityClassic gen2 - Classic design, in balance with today’s requirements

New
Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

A balanced, classic design, combined with the latest highly-efficient and future-ready connectivity technology, make CityClassic gen2 a decorative asset for any urban lighting application.Thanks to LED technology, today’s luminaires reach very high energy and optical efficacy; CityClassic gen2 also offers the ultimate in design flexibility and functionality.The LEDGINE-O platform comes as standard with fluxes ranging from 600 up to 6500 lm, a choice of more than 30 optics and distributions, and different CCTs and CRIs. The result is fantastic performance and visual comfort, with the promise of future-ready connectivity options. You can also opt for the unique ClearGuide LED platform - a modern and decorative interpretation of the cylinder lantern with a horizontal lamp in a louver stack, that has become so popular. Dedicated Dark Sky versions with low ULR (<1%) requirements are also available. The CityClassic gen2 family is designed to be completely modular. There are two sizes, large and small, each with a matching size large canopy, or Torch versions with no canopy. It’s also possible to mix and match different masts and brackets to suit the specific needs of your application. Installation is simple thanks to an IP-rated plug socket connector in the spigot. To make servicing and maintenance easy, or for future connectivity upgrades, the gear cover can be removed without tools using two stainless steel clips. The gear-tray is also easy to remove with two screws, making it quick and simple to (retro)fit a GentleBeam bowl for high lighting comfort and/or the BL2 backlight shielding louver.

Benefits

  • Balanced, timeless classic design.

  • Visual lighting comfort versions available.

Features

  • Energy and optically-efficient LED technology

  • Option to add diffuse GentleBeam comfort bowl and/or BL2 obtrusive backlight louver.

Applications

  • Residential streets.
  • Urban areas e.g. squares, parks and plazas.
  • Promenades, walkways, or cycle paths.
  • Shopping areas.
  • Office or industrial estates.

Downloads