Signify CityClassic gen2, Urban road & street light, 14.8 W, 2040 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class I, IP66, SRG6-6

BDP510 LED24/740 DS50 CLO-DDF1 DGR CO 60

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 60 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2040 lm, 14.8 W, 138 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300024995
Full order code: 871951423288400

Specifications

Lamp family code
LED24 [LED Module 2400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP510 LED24/740 DS50 CLO-DDF1 DGR CO 60 txt 5.5 kB
Dismantle Instructions
Dismantle Instructions pdf 897.9 kB
Product leaflet
Localized commercial leaflet 912300024995 en_AA pdf 135.1 kB

Brochures

Install instructions
CityClassic gen 2 pdf 3.5 MB

Visuals

Product-Photographs-912300024995_EU
Multiple assets - Visuals
Product-Diagrams-912300024995_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP510 LED24/740 DS50 CLO-DDF1 DGR CO 60 IES
Dialux
ULD File - BDP510 LED24/740 DS50 CLO-DDF1 DGR CO 60 ULD
Relux
ROLF File - BDP510 LED24/740 DS50 CLO-DDF1 DGR CO 60 ROLFZ
LDT
LDT File - BDP510 LED24/740 DS50 CLO-DDF1 DGR CO 60 LDT