Pakistan - English

Philips TrueSlim, In between ceiling lamellas, 30 W, 575x21 mm; H41 mm, 1700 lm, 4000 K, DALI, UGR19, Adels, TP(b), EL-DC

RC710B 2X17S/840 PSED W5 L60 BK

Product Description

In between ceiling lamellas, 575x21 mm; H41 mm, Steel, Black, Single layer powder coating, Bracket, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 1700 lm, 30 W, 113 lm/W, Frost, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105760
Full order code: 872016963025300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product