You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-SCA Sloped Ceiling Adapter - Spec Sheet pdf 693.1 kB
        • Specifications Calculite-LyteProfile-EasyLyte Emergency Battery Pack- Spec Sheet pdf 2.1 MB
        • Specifications Lightolier-Lightolier-Calculite LED 4" Round Downlight gen 3-Spec Sheet pdf 2.8 MB
        • Specifications Lightolier-Calculite LED 4" C4_A Round_Square Adjustable - Spec Sheet pdf 3.1 MB
        • Specifications Lightolier-Calculite LED 4" round AirSeal gen 3-Spec Sheet pdf 1.6 MB
        • Specifications Lightolier-Lightolier-Calculite LED 4" Round Wall Wash gen 3- Spec Sheet pdf 2.8 MB
        • Specifications Lightolier-Calculite LED 4" Round Downlight Tunable White - Spec Sheet pdf 1.5 MB
        • Specifications Calculite LED 4" round AirSeal gen 3-Choice Sheet pdf 2.0 MB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Calculite 4" Round Gen3 features industry leading visual comfort, excellent uniform illumination over time, and patented installation flexibility.

        Benefits

        Maximize visual appeal by three beam spreads options to give the right distribution and light output
        Ultimate user comfort by providing 50 degree physical and 45 degree reflected cutoff, creating less brightness
        Uniform light and color consistency at an SDCM of 2
        Modular three piece design that makes servicing and upgrading convenient
        Installation efficiency accomplished by a tool-free install and quick connect technology

        Features

        L90 (90% lumen maintenance) up to 60,000 hrs. and efficacies as high as 115 lm/W
        Construction: Lowest plenum height with plug & play connector between frame and light engine
        Narrow, Medium, Wide beam options in all lumen packages
        Dimming options: Standard dimming to 1% for 0-10V, Lutron, and Dali
        Flange options available: Polished, white, or flangeless

        Applications

        Residential
        Office
        Banks
        Hospitality
        Airports
        Fashion
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product