You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Self-test emergency lighting


    Because power failures are unpredictable, fire marshals, electrical inspectors, building owners and others want assurance that emergency lighting equipment will function properly when it’s needed. Monthly and annual testing is required by code, but also a smart thing to do.
     
    Bodine’s self-testing fluorescent emergency ballasts, emergency LED drivers, and emergency lighting inverters automatically test emergency lighting operation for 30 seconds every 30 days and for 90 minutes once a year according codes such as the NFPA® 101® Life Safety Code®. In addition, they continuously monitor charging current and battery voltage. Occupants and maintenance personnel are alerted to the product’s status through the charge indicator LED, either through flashing, color, or both. 
     
    Because testing is done automatically, building maintenance personnel are not required to manually test emergency lighting each month, which can help building owners and operators save time and labor. Self-testing is ideal for facilities with large numbers of emergency lighting units to test or with difficult-to-access emergency lighting units.

    STSelect


    In locations where automatic self-testing is not desired, such as an operating room or movie theaters, Bodine offers products with STSelect. STSelect, is a feature which allows the self-test functionality to be enabled or disabled as needed. This is accomplished through a small switch on the product, accessible to the installer.
     
    Enabling or disabling self-test is clear and simple. Here you can see the position of the switch for each mode. Additionally, this is indicated on the product’s label.
    Self test

    Product information

    LED emergency drivers

    Very Small Form Factor Linear Family

    BSL10T3

     
    • 10 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Very Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL06T3

     
    • 6 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL20B Family

    20 W emergency illumination
     

    The BSL20B Emergency LED Driver family provides 20 W of output power to convert high output luminaires into code-compliant systems. There are a variety of configurations to meet many diverse applications.

    BSL20B2

     
    • 20-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL20B6

     
    • Separate battery
    • Field-installable

    Read more

    BSL20B6 Cold

     
    • -20°C to 55°C
    • Separate battery
    • Field-installable

    Read more

    BSL14B Family

    14 W emergency illumination
     

    The BSL14B Emergency LED Driver family provides 14 W of output power to convert high output luminaires into code-compliant systems. There are a variety of configurations to meet many diverse applications.

    BSL14B2

     
    • 15-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL14B6

     
    • Separate battery
    • Field-installable

    Read more

    BSL14B2 2-Hour

     
    • 2-hour runtime
    • 15-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL13B Cold Family

    13 W emergency illumination
     

    The BSL13B Cold Emergency LED Driver family delivers 13 W of output power for a minimum of 90 minutes. It provides Class 2 code-complaint emergency lighting for extreme temperature applications.

    BSL13B2 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Field-installable

    Read more

    BSL13B6 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Separate battery
    • Field-installable

    Read more

    BSL07B

    7 W emergency illumination
     

    The BSL7B Emergency LED Driver family delivers 7 W of output power for a minimum of 240 minutes. It provides Class 2 code-complaint emergency lighting for especially demanding occupancy requirement.

    BSL07B2

     
    • 4-hour runtime
    • Class 2 output
    • Field-installable

    Read more

    BSL06M5

     
    • Self-testing
    • Up to 6 W emergency illumination 
    • Compact case 
    • Class 2 putput 
    • Field-installable 

    BSL6LST

     
    • Self-testing
    • Up to 6 W emergency illumination
    • Compact case
    • Class 2 output
    • Field-installable

    Read more

    BSL10LST

     
    • Self-testing
    • Up to 10 W emergency illumination
    • Compact case
    • Class 2 output
    • Field-installable

    Read more

    BSL17C-C2ST

     
    • Self-testing
    • Up to 7.5 W emergency illumination
    • Class 2 output
    • Field-installable

    Read more

    BSL310LPST

     
    • Self-testing
    • Up to 10 W emergency illumination
    • Low-profile model
    • Class 2 output
    • Field-installable

    Read more

    Fluorescent emergency ballasts

    B30ST

     
    • Self-testing
    • 1800-3500 lumen output
    • 1- or 2- lamp operation

    Read more

    B50ST

     
    • Self-testing
    • Up to 1400 lumen output
    • Universal input
    • 1- or 2- lamp operation

    Read more

    LP600STU 

     
    • Self-testing
    • 600 to 1325 lumen output
    • Low-profile
    • 1- lamp operation

    Read more