Our products

Drivers

A comprehensive driver offering
 

From programmable and connected drivers to feature-optimized drivers, Advance has the solutions to help take advantage of everything LED technology has to offer. By partnering with Advance, you leverage the latest improvements in LED technology for lighting opportunities. Our driver technology is engineered to maximize the performance of efficient LED modules.

See all LED Drivers
See all LED Drivers
Advance linear drivers family shot

Linear drivers

Advance linear LED drivers are your form factor of choice for a wide array of luminaires and applications. These linear drivers are suitable for professional, premium and general lighting luminaires and offer connectivity options, programmability, high efficiency, good quality of light, and a long lifetime. Linear drivers find a variety of applications in offices, industries & retail spaces.

Advance compact drivers family shot

Compact drivers

Small but powerful, Advance's line of compact drivers are an excellent choice for recessed downlights and pendants, and come with an array of features, such as connectivity, programmability, and dimming.

Advance outdoor and industrial drivers family shot

Outdoor and Industrial LED Drivers

Advance outdoor and industrial drivers are designed to deliver the highest performance, reliability, and configuration possibilities. These drivers ensure maximum robustness and protection with a very long lifetime and are feature rich. These drivers carry the “Type HL” marking and can be used in end product luminaires intended to be installed in Class I, Division 2 hazardous (classified) locations areas, without further evaluation.

Worker carrying a ladder

Advance Express replacement drivers

Advance Express is more than just a product, it is a program to help you win in the replacement LED driver market. The Advance Express program offers a simple and fast solution for replacing drivers in existing indoor, outdoor, and downlight LED fixtures.

LED Modules

The foundation for great lighting
 

Today, we are building on innovation with the broadest line of Fortimo LED modules and systems designed to meet your needs in the widest variety of lighting applications.  Whether it’s providing safe, functional light in a high-bay industrial facility or commercial office, making sure product displays “pop” in high-end retail establishments, or setting the perfect ambiance in a hotel or restaurant; Fortimo LED modules and systems are specifically engineered to deliver reliable, high-quality light with the energy efficiency and low total cost of ownership that end users expect.

See all LED Drivers
See all LED Drivers
Advance linear modules family shot

Linear modules

The Advance Fortimo linear module family has been designed to replace fluorescent lighting in new luminaires. By standardizing form factors, Signify has made it easy for designers to fit LED solutions into a variety of linear applications, including standard office to commercial spaces, as well as very slim fixtures where fluorescent light might not be suitable.

Advance Area modules family shot

Area modules

Minimize interconnections and maximize productivity. Simplify design and assembly of larger area fixtures with these modules, and minimize interconnections. Breakable segments allows use in circular and other non-rectangular shapes to achieve a uniform illumination.

Advance directional and recessed modules family shot

Directional and recessed modules

Fortimo point modules and systems help luminaire manufacturers to leverage valuable advancements in LED technology without costly and time-consuming retooling, while also satisfying functional and performance end user lighting needs. Learn more about our downlight and spotlight module portfolios. Compact light source serving medium-to-large LES applications Develop high efficiency downlights and pendants in both CRI 80 and 90 options, from 1000lm through 8000lm Unmatched and powerful quality of light to create unique product presentations Use the Fortimo SLM products to create dynamic and engaging lighting, from high-end retail to department and grocery store with spectra tailored to achieving the desired lighting effect.

Advance outdoor modules family shot

Outdoor modules

Advance outdoor and industrial drivers are designed to deliver the highest performance, reliability, and configuration possibilities. These drivers ensure maximum robustness and protection with a very long lifetime and are feature rich. These drivers carry the “Type HL” marking and can be used in end product luminaires intended to be installed in Class I, Division 2 hazardous (classified) locations areas, without further evaluation.

Sensors and accessories

Seamless connectivity, smart control
 

At Signify, we design systems and products that are easy to implement, intuitive to use, and built on open industry standards - making smart lighting accessible to every project, from boutique office installations to large-scale street lighting developments. Our connected lighting portfolio supports offices, retail, industry, and more. All components are configured for smooth interoperability between luminaires, drivers, sensors, switches, and gateways. With every product release, more spaces benefit from simple, scalable connected lighting.

See all LED Drivers
See all LED Drivers
Advance Connected Lighting Sensors

Connected Lighting Sensors

Luminaire-integrated or external sensors are designed to cut energy waste while ensuring comfort and safety for users. Using latest Zigbee 3.0 Meshing technology.

Advance SR Bridge product shot

SR Bridge

The SR Bridge allows drivers available in various power levels to connect to an SR-compatible sensor and aggregates the group as one. It’s an ideal way to bring the SR standard to downlighting applications or to fixtures using multiple drivers.

Advance linear and compact D4i/DALI drivers

Indoor linear and compact D4i and DALI-2 drivers

Our connect ready indoor drivers offer you the power to deliver seamless, scalable, and standards-based connectivity. Built to go beyond the basics, they are fully certified to the DALI/D4i standards - ensuring interoperability, flexibility, and future proof performance.

Advance outdoor and industrial D4i/DALI drivers

Outdoor and industrial D4i / DALI LED drivers

Our connect ready outdoor and industrial drivers offer you the power to deliver seamless, scalable, and standards-based connectivity. Built to go beyond the basics, they are fully certified to the DALI/D4i standards - ensuring interoperability, flexibility, and future proof performance.

Advance TLED drivers and ballasts

Ballasts and TLED drivers

Learn more about our TLED lamp drivers, fluorescent and HID ballasts and download the latest Advance Ballast Cross Reference Guides.

Bodine FirstLink emergency lighting

Bodine

Bodine provides you with a diverse line of emergency LED lighting. Visit the Bodine website to learn more and explore products.

How can we support you?

Newsletter

Stay up-to-date with the latest news, webinars, innovations and tools.

Videos

Watch Advance videos on the Signify YouTube channel.

LinkedIn

Stay up-to-date with the latest Advance news on LinkedIn.