You are now visiting the Signify website. A localized version is available for you.

BSL20B


High Output Emergency LED Driver

 
20-Watts Output Power

Multiple Configurations Available

Self-Testing

Model #
12NC
BSL20B2UEK55C1I1
913702487901
BSL20B2UEK55L1I1
913702488001
BSL20B2UCK55C1I1
913702488101
BSL20B2UCK55L1I1
913702488201
BSL20B6UEK55SBI1
913702488401
BSL20B2UEK55C1BAL1
913702491801
Bodine - Emergency Lighting
Bodine - BSL20B2 Emergency LED Driver
Bodine - BSL20B6 Emergency LED Driver
UL Listed
Meets CEC Title 20
Meets CEC Title 20

Variations:

Class 2 or High Output Voltage

With or Without Conduit

Integral or Separate Battery

Product summary

UL Listed for US and Canada
Listed to UL924 and tested to CSA 22.2 No. 141
For Field or Factory Installation
(Indoor and Damp)

Illumination Time
90 Minutes

Full Warranty
5 Years (NOT pro-rata)

Universal Input Voltage
120-277 VAC, 50/60 Hz

AC Input Current
100 mA Maximum

Output Voltage
20-54 Vdc or 54-200 Vdc

Output Power
20.0 W

Test Switch/Charging Indicator Light

IP65 rated for ingress protection to dust and water jets.

Test Switch Assembly is UL2043 Plenum-Rated.

Battery

High-Temperature, Maintenance-Free

LFP Battery Technology

Recharge Time
24 Hours

Temperature Rating

Ambient: 0°C to +55°C (32°F to 131°F)

Case: Tc (Max): 65°C

Dimensions

B2 Enclosure: 15.34” x 2.25” x 1.18” (369 mm x 58 mm x 30 mm)

Mounting Center 15.0” (356 mm)

B6 Enclosure: 9.37” x 2.20” x 1.05” (238mm x 55.9mm x 26.7mm)

Mounting Center 8.9” (226mm)

Weight

BSL20B2:

With Conduit – 3.07 lbs

Without Conduit – 2.67 lbs

BSL20B6: 2.18 lbs