You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Exit & Emergency Lights

     

    Bodine exit signs are used to clearly mark the path of egress.  Combo exit signs and unit equipment (often referred to as emergency lights, wall packs, or “bug-eyes”) provide emergency illumination along the path of egress.

     

    Together, these products ensure occupants know the most direct path out of the building and can, in an emergency, safely follow that path.

    Product information

    BeamGuide Exit Signs & Combo Exit Signs

    BXB

     
    • Battery Backup, Universal Mount
    • Red/Green Field Selectable
    • Self-Testing (selectable) or FirstLink
    • UL Listed

    Read more

    BCB4

     
    • Battery Backup, Universal Mount
    • Red/Green Field Selectable
    • Self-Testing (selectable) or FirstLink
    • Adjustable lamp heads, Spacing up to 75’
    • UL Listed

    Read more

    BeamGuide Emergency Lights

    BUB4

     
    • Two Adjustable Lamp Heads
    • High Power, Spacing up to 75’
    • Self-Testing (selectable) or FirstLink
    • UL Listed

    Read more

    BUB2

     
    • Two Adjustable Lamp Heads
    • Spacing up to 35’
    • Self-Testing (selectable) or FirstLink
    • UL Listed

    Read more

    BXA & BCA2 Exit Signs & Combo Exit Signs

    BXA

     
    • FirstLink Connected
    • Available in Red or Green
    • UL Listed

    Read more

    BCA2

     
    • FirstLink Connected
    • Adjustable Lamp heads
    • Spacing up to 76’
    • Available in Red or Green
    • UL Listed

    Read more

    BUA1 & BUA2 Emergency Lights

    BUA1

     
    • FirstLink Connected
    • Spacing up to 40’
    • Adjustable lamp heads
    • UL Listed

    Read more

    BUA2

     
    • FirstLink Connected
    • Spacing up to 76’
    • Adjustable lamp heads
    • UL Listed

    Read more