You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    EcoForm LED site and area G2 - large (ECF-L)

    Deliver more than expected

    View all 198 products Gardco
    EcoForm LED site and area G2 - large (ECF-L)
    Gardco
    cULus logo
    International Dark Sky Approved (IDA)
    declare logo
    DLC Premium product
    DLC Standard Qualified Product
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        In any outdoor site and area project, the next generation of Gardco EcoForm LED site and area luminaires are more than sources of illumination. they offer the best of all worlds: saving energy, saving time, and saving money for significant and enduring value. It’s not just about meeting technical requirements. It’s about looking out for the best interests of your customers, and going the extra mile to uncover new savings and conveniences!

        Benefits

        A heightened sense of security by incorporating lumen outputs from 6,000-42,000
        Maintain consistent aesthetics throughout the site with two housing sizes
        A variety of mounting options available for new installs and retrofit applications including retrofit mounting styles
        Deliver optimum light levels without over- or under- lighting with true 400W and 1000W HID equivalency
        Enhanced long-term energy savings and personalized functionality with a full range of outdoor lighting controls

        Features

        Type 2, 3, 4, 5, 5 Wide, and Auto Front Row distributions available with optional factory pre-aimed rotation at 90° or 270°
        Two housing sizes available with 2, 3, 4, 5 or 6 LED modules
        Standard arm mount, retrofit arm mount, slipfitter mount and wall mount available
        Stylized, one piece die-cast aluminum housing with built in heat sink
        IP66 rated optical assembly and IP65 rated electrical housing

        Applications

        Security Lighting
        Area Lighting
        Site Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product