You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        LytePro LED small wall sconce LPW7 features outstanding value in a compact, architectural design, and combines energy savings with good photometric performance. LPW7 is ideal for entryways, corridors, facade and other wall/surface lighting applications.

        Benefits

        Low-profile design to complement and blend in with surroundings
        Provides energy saving replacement for incandescent, compact fluorescent and HID lamp sources up to 320W
        Optical distributions offer full cutoff performance and excellent uniformity for precise wall and area illumination
        Easily mounts to a variety of junction box types or fastens directly to wall for seamless retrofitting
        Outstanding long life provides maintenance savings

        Features

        Three sizes to accommodate multiple mounting heights
        Lumen output ranges from 1,000 to 9,600 with efficacies up to 114 LPW
        Button photocell, motion response, battery pack, and field adjustable wattage options available with LPW32
        Types 3 and 4 optical distributions available
        3000K and 4000K color temperatures available
        All models are DLC qualified
        5 year limited warranty

        Applications

        Bridges
        Security Lighting
        Residential
        Monuments
        Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product