You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Victorian LED post top (VL72)

    Victorian LED - delivering energy savings and longevity with existing lighting infrastructure

    View all 8 products Hadco
    Victorian LED post top (VL72)
    Hadco
    cETLus logo
    BAA certification icon
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Philips-Victorian LED post top with EcoSwap(VL72) -Spec Sheet pdf 825.5 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Hadco Victorian LED post tops with EcoSwap are traditionally styled luminaires with a highly efficient LED light engine inside. This modern engine provides energy efficiency, without sacrificing lumens, for enhanced sense of security along walkways in cities and neighborhoods. It allows for lower maintenance due to a longer lamp life and fewer internal parts. This makes the Victorian LED post top luminaires with EcoSwap an economical choice for communities on a budget.

        Benefits

        Provides energy efficiency without sacrificing much needed illumination for safety
        Small and large versions available for a wide range of applications
        Powered by the Philips EcoSwap LED light engine providing longevity and energy savings

        Features

        Multiple lumen packages
        Type 3 & 5 optics available
        4000K and 3000K color temperatures available
        Dimming driver standard
        Multiple driver options and programmed dimming options available

        Applications

        Road and Street
        Arena and Sports
        Fountains and Pools
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product