• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Hadco CPL series is a simply-crafted low voltage path light available in two distinctive lighting heads. It includes a die-cast aluminum with twist-lock top for tool-less relamping and Single-piece molded silicone gasket to prevent water, dust, and insect filtration.

        Benefits

        Toolless relamping
        Protected against moisture, dust and insects
        Superior efficiency
        Quick and easy installation

        Features

        Twist-lock top
        Silicone gasketing
        Multi-faceted aluminum reflector
        Low voltage quick connector included
        Optional mounting stake

        Applications

        Landscape
        • Add product
           
        • Add product
           
        • Add product
           
        Add product