You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Designer LED floodlight DFL7/DFC7 Gen2

    Seamless integration, timeless design

    View all 150 products Gardco
    Designer LED floodlight DFL7/DFC7 Gen2
    Gardco
    DLC Standard Qualified Product
    cULus
    DLC Premium product
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco Designer Flood LED luminaires’ timeless round-backed form comfortably blends into their architectural and landscape surroundings. Whether ground, wall, ceiling or pole mounted, Designer Flood mediates setback concerns with numerous mounting options that offer appropriately scaled lighting for any accent lighting or floodlighting application for moderately sized areas. It’s durable with a heavy-duty mounting knuckle, internal splice box so the luminaire can be mounted flush at grade, and tamper-resistant fasteners. With two standard body options, one of which includes a full cutoff hood, Designer Flood makes mitigating light trespass easy to precisely put light where you need it and nowhere else.

        Benefits

        Provides significant energy savings compared to HID systems
        Numerous precision optical systems deliver the right pattern for any application
        Offers a variety of mounting options
        Comfortably blends into its surroundings
        Built to withstand harsh environmental conditions, whether installed close to the ground or up on a pole

        Features

        Two body options with and without a cutoff hood, DFC7 and DFL7, respectively
        Heavy-duty, rugged mounting knuckle
        Integral splice box allows for the flood to be mounted flush at grade
        Tamper-resistant fasteners
        358° horizontal and 180° vertical rotational ability for ultimate flexibility
        Variety of mounting accessories including but not limited to pole top adaptors, arm brackets, wall arms, and stanchion mounting
        Six symmetric and asymmetric NEMA flood distributions to suit various applications

        Applications

        Bridges, Monuments, Facades
        Education
        Healthcare
        Hospitality
        Hospitals and Care Centers
        Landscape
        Commercial
        Municipal Buildings
        Offices
        Parks and Plazas
        Retail
        Schools
        Sign Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product