Philips HF-Performer III for TL-D lamps

Unsurpassed energy-efficient and long-lasting solution

Products

Product family information

Description

HF-Performer III TL-D III ballasts offer maximum versatility and meet all of the necessary commercial grade specifications. They also offer the added benefits of lamp striation reduction technology, making these ballasts compatible with energy-saving lamps. As such, these ballasts are part of an overall high-efficiency lighting system that may help you or your customers to achieve any international or local energy code you need to comply with. HF-Performer III TL-D III ballasts are the ideal choice for a broad range of new construction and retrofit applications within the commercial sector, including general surface mounting or office lighting, parking garages, warehouses, waterproof and other applications. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.

Benefits

  • Exceptional energy efficiency with striation-reduction technology in lighting systems at lower temperatures

  • Maximum reliability in system operation

Features

  • Highest CELMA Energy Efficiency Index A2 BAT

  • Complies with CE, ENEC, EL, VDE-EMC, CCC marks of conformity

Applications

  • Suitable for DC operation and emergency lighting installations; full compliance with requirements for emergency lighting according to EN 61347-2-3 -annex J
  • For applications with high switching activity, e.g. where movement-detection control devices are used
  • For luminaires of protection class I and protection class II used in office buildings, hospitals, supermarkets, department stores, industrial premises and schools

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HF-Performer III for TL-D lamps en_AA pdf 718.6 kB

Visuals

Family-Photographs-HF-Performer III for TL-D lamps
Multiple assets - Visuals