You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Refractive Post Top with LumiLock LED (CL32/CL52)

    Versatility from the inside out

    View all 32 products Hadco
    Refractive Post Top with LumiLock LED (CL32/CL52)
    Hadco
    BAA certification icon
    cETLus logo
    DLC Premium product
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Hadco-Refractive Post Top with LumiLock LED (CL32/CL52) - Spec Sheet pdf 1.3 MB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Whether you are looking to beautify or add a sense of security and wellbeing to your outdoor space, the highly configurable Hadco LED refractive post tops paired with the latest LumiLock light engine GX4 will definitely help you achieve your goals. A multitude of exterior luminaire styles allow you to create promenades and areas exuding timeless, historical charm both day and night. The configurable LED light engine GX4 is an ideal alternative to HID sources, providing you with significant energy savings, and more choices for light levels, optics and controls.

        Benefits

        Highly configurable luminaires, a multitude of luminaire styles
        Provides a quick and simple retrofit solution while maintaining excellent light levels
        Field capabilities to change distribution to adapt when needed
        Provides the right amount of light where you need it
        Simple dimming to state of the art connected lighting solutions to maximize energy savings

        Features

        Variety of cages, finials, roofs, pods and colors to customize the project along with various poles and brackets
        Available in Type 3 or Type 5 distributions
        Variety of LED color choices in warm and neutral CCTs
        Variety of drive current, optic, dimming and control choices
        IP66 rated LED Engine

        Applications

        Road and Street
        Arena and Sports
        Fountains and Pools
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product