You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Stand out from the crowd with a striking design statement. Lumec outdoor luminaires embody the epitome of sophisticated aesthetics, precision engineering and uncompromising quality, and the next generation Lumec RoadStar LED architectural roadway luminaires are no exception. With two luminaire sizes and a wide range of options, RoadStar luminaires create an unrivaled crossroad of artistic style and high-performance functionality, so your design can make a powerful impact in any outdoor area.

        Benefits

        Up to 35% more lumen output than previous RoadStar generation
        Up to 37% better efficacy brings more energy savings

        Features

        Two luminaire sizes – Small, with up to 20,700 lumen output and Medium, with up to 42,200 lumen output
        Seven optical distributions for application flexibility
        Six LED configurations for the perfect amount of light
        Standard and optional sustainable dimming options along with standard 5-pin and optional 7-pin NEMA receptacles
        D4I compliant option for expandability and optional sensors

        Applications

        Road and Street
        Urban
        Site & Area
        Parks, pedestrian path lighting
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product