You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        RoadFocus Plus Security Light is your most reliable and affordable solution for rural roads and trails, farm yards, industrial parks and countless other general lighting applications. These areas require dependable, high quality lighting that is IP66 rated, easy to install and maintain. Lumec brings you a hard-working, die-cast utility light that is built to last. Available with multiple optical distributions, RoadFocus Plus Security is dark sky compliant with zero uplight.

        Benefits

        Ideal solution for retrofit projects or new installations
        Industry leading efficacy to reduce energy consumption and CO2 emissions
        Reliable and built to last at an affordable price
        Zero Uplight when used without a refractor
        Additional D4i, DALI, and Sensor Ready drivers available for Connected Lighting applications
        Available with a prismatic lens option for a more traditional look and to spread light evenly and help to control brightness

        Features

        Die-cast aluminum housing, with tool-less access to electrical compartment
        Wide range of optical distributions available, including R2M, R3M, 4, and 5
        4000K, 3000K, and 2700K CCTs available
        IP66-rated LED module
        24” wood pole arm available with optional pre-wired external leads
        5-year limited warranty std, 10-year available

        Applications

        Road and Street
        Security Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product