You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    HighFocus Plus LED high mast (HFP)

    HighFocus Plus – Above all, maximizing efficiencies with light

    View all 439 products Lumec
    HighFocus Plus LED high mast (HFP)
    Lumec
    cULus
    DLC Premium product
    International Dark Sky Approved (IDA)
    DLC Standard Qualified Product
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Lumec HighFocus Plus LED Highmast luminaires utilizes the latest in LED technology to deliver over 139,000 lumens with efficacies reaching 191 lumens per watt. Connectable ready, and available in mutiple lumen packages, color temperatures, and a complete array of optical distributions. HighFocus Plus is designed with 41% lower weight than previous generations, allowing for easier installations for the contractor

        Benefits

        Provides reliable and uniform LED illumination ranging from 400W to 1000W HID replacement
        Market leading efficacy up to 191 lumens per watt reduces total wattage consumption and reduces CO2 emissions
        Multiple lumen packages available providing up to 139,000 lumens
        Additional D4i, DALI, and Sensor Ready drivers available for Connected Lighting applications
        Includes Service Tag, innovative way to provide assistance throughout the life of the product
        Consistent and uniform light levels to allow for easy navigation on the roadway
        Long LED life reduces total cost of ownership

        Features

        Wide range of optical distributions including Type 1, 4, R2M, R3M, 5N, 5M, 5W
        Rotatable optical assembly
        Optional 7 pin NEMA twist lock receptacle allowing for future controls and connectability
        IP66 rated light engine, IP65 rated electrical compartment

        Applications

        Road and Street
        Utilities and DOTs
        • Add product
           
        • Add product
           
        • Add product
           
        Add product