Philips MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20.5 W, 58W TL-D, 6500 K, 3100 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 1500mm HO 20.5W 865 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20.5 W, LED alternative to 58W TL-D, 6500 K, 3100 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G13, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002021902
Full order code: 871869964695000

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002021902 pdf 67.1 kB
Product leaflet
Localized commercial leaflet 929002021902 en_AA pdf 640.3 kB

Brochures

Install instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929002021902_EU
Multiple assets - Visuals
Product-Diagrams-929002021902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1500mm HO 20.5W 865 T8 ies 76.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-EM-Mains-T8-COMF-7389584-Ref-929002998002-EPD pdf 688.0 kB