Philips BHD 2000 L76-A2 380/400/415V 50Hz HP-317

Product Description

Philips BHD 2000 L76-A2 380/400/415V 50Hz HP-317

Order code: 913700232103
Full order code: 871150074276600

Specifications

Input Voltage
380 to 415 V
Line Frequency
50 Hz
Input Frequency
50 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700232103 en_AA pdf 197.0 kB

Brochures

Declaration of Conformity
Declaration of conformity - BHD 2000 L76-A2 380/400/415V 50Hz HP-317 pdf 3.5 MB

Visuals

Product-Photographs-913700232103_EU
Multiple assets - Visuals
Product-Diagrams-913700232103_EU
Multiple assets - Visuals