You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Independence LED Post Top (VX151) - Gen3

    Independence LED - creating a warm and friendly ambiance

    View all 630 products Hadco
    Independence LED Post Top (VX151) - Gen3
    Hadco
    BAA certification icon
    cETLus logo
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Hadco-Independence LED Post Top Gen3 (VX151/VX152) - Choice Sheet pdf 1.0 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Traditional 4 Sided Cage Post Top. Hinged roof with tool less access. Tool-less access to pod. Creates a warm and friendly ambiance with its design while offering high-end technology and photometric performance. Tool-less hinged roof allows for easy access to the LED engine and driver.

        Benefits

        Offers a variety of panel style option for a customizable aesthetic.
        Multiple distribution options and lumen packages suitable for several applications
        Highly efficient IP66 light engine is protected from the elements and ensure optimal photometric performance.
        Maximizes energy savings with multiple driver options and programmed dimming options

        Features

        Multiple lumen packages with output of up to 10,172 lumens
        Color temperatures 4000K and 3000K are available.
        Type 2, 3, 4, and 5 optics available
        Dimming driver standard

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product