You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Teardrop LED pendant large (TXF9) - Generation 3

    Sustainability embodied

    View all 468 products Hadco
    Teardrop LED pendant large (TXF9) - Generation 3
    Hadco
    International Dark Sky Approved (IDA)
    BAA certification icon
    cETLus logo
    Interact Ready Logo (Bluetooth)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Hadco-Teardrop LED Pendant Large (TXF9) - Spec Sheet (G3) pdf 1003.9 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Hadco’s new TXF9 LED teardrop seamlessly replaces HID technology while maintaining that traditional "teardrop" look. The Teardrop uses latest LED technology which maximizes energy savings and lowered maintenance cost to reduce your total cost of ownership. By combining modern LED technology and traditional design, the Teardrop LED luminaires are perfectly suited for several applications including residential streets, city streets, campuses, parking lots and retail centers.

        Benefits

        Multiple distribution options and lumen packages suitable for several applications
        Great solution for new installations or replacing a variety of HID sources
        Significantly reduces maintenance and relamping costs
        IP66 rated optical chamber and LED driver ensure lasting durability and reliability
        Dimming controls available for additional energy savings during off-peak hours

        Features

        Mounting options: Cast Neck or Threaded Pipe
        Low-copper cast aluminum housing
        Two globe options: Flat Glass or Long Acrylic
        ORT technology globe (optical rib technology)

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product